IESNA:LM-63-2002
[TEST]P941180
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28160
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2568.8 2552.7 2519 2489.7 2482.4 2485.3 2494.1 2510.2 2524.8 2529.2
2530.7 2552.7 2598 2672.7 2797.1 2972.7 3186.4 3444 3773.4 4165.6
4610.6 5155.1 5815.2 6566.1 7374 8242 9074.8 9462.7 8894.8 6873.4
3739.7 1055.3 323.5 191.7 109.8 45.4 0
2568.8 2560 2524.8 2495.6 2488.3 2489.7 2498.5 2514.6 2527.8 2532.2
2535.1 2558.5 2602.4 2681.5 2802.9 2980.1 3196.7 3455.7 3793.9 4186.1
4645.7 5206.3 5892.8 6627.5 7450.1 8340.1 9155.3 9506.6 8805.5 6719.8
3565.5 989.4 313.2 175.6 102.5 41 0
2568.8 2557 2523.4 2492.6 2479.5 2480.9 2485.3 2494.1 2500 2505.8
2514.6 2539.5 2586.3 2661 2783.9 2946.4 3154.2 3400.1 3717.7 4105.6
4590.1 5196.1 5907.4 6697.8 7517.5 8386.9 9208 9635.4 9115.8 7258.4
4309.1 1589.6 424.5 210.8 124.4 48.3 0
2568.8 2551.2 2519 2485.3 2467.8 2463.4 2466.3 2467.8 2467.8 2478
2492.6 2520.5 2567.3 2640.5 2745.9 2901 3107.4 3359.1 3676.8 4063.2
4587.2 5213.6 6012.8 6913 7835.1 8739.6 9584.2 10061.3 9797.9 8424.9
5784.5 2798.6 843.1 307.4 149.3 46.8 0
2568.8 2551.2 2520.5 2485.3 2463.4 2459 2461.9 2461.9 2461.9 2473.6
2500 2524.8 2564.4 2627.3 2722.4 2865.9 3073.7 3332.8 3651.9 4058.8
4596 5311.7 6235.3 7328.6 8452.8 9459.8 10272.1 10787.3 10848.8 10146.2
8091.2 4866.7 2066.7 526.9 177.1 41 0
2568.8 2546.8 2516.1 2480.9 2457.5 2453.1 2457.5 2463.4 2463.4 2475.1
2502.9 2523.4 2554.1 2621.5 2722.4 2865.9 3067.9 3332.8 3657.7 4086.6
4647.2 5417.1 6450.4 7710.7 8989.9 10100.9 10914.7 11520.6 11892.4 11655.3
10102.3 7093 3397.2 1067 226.9 52.7 0
2568.8 2551.2 2519 2482.4 2459 2453.1 2456.1 2461.9 2461.9 2473.6
2500 2527.8 2567.3 2631.7 2731.2 2877.6 3082.5 3340.1 3662.1 4069
4606.2 5323.4 6251.4 7328.6 8441 9470 10318.9 10910.3 10989.3 10216.5
8277.1 5054.1 1986.2 512.3 147.8 39.5 0
2568.8 2554.1 2523.4 2486.8 2463.4 2457.5 2461.9 2466.3 2470.7 2482.4
2501.4 2532.2 2581.9 2656.6 2763.4 2911.3 3120.6 3375.2 3692.9 4091
4617.9 5282.4 6086 6962.7 7860 8766 9625.2 10106.7 9777.4 8490.8
5949.9 2860 853.3 320.5 152.2 46.8 0
2568.8 2558.5 2526.3 2491.2 2472.2 2469.2 2475.1 2486.8 2497 2507.3
2520.5 2546.8 2598 2678.5 2798.6 2964 3170.3 3420.6 3733.8 4112.9
4593 5188.7 5886.9 6649.5 7445.7 8306.4 9152.4 9578.3 9130.4 7593.6
4797.9 1885.2 540.1 257.6 137.6 55.6 0
2568.8 2561.4 2527.8 2492.6 2476.5 2475.1 2485.3 2505.8 2523.4 2533.6
2543.9 2570.2 2618.5 2700.5 2826.4 3003.5 3220.1 3482.1 3804.1 4193.4
4644.3 5204.8 5850.3 6574.9 7344.7 8198.1 9010.4 9329.5 8726.5 6773.9
3711.9 1118.3 341 172.7 92.2 36.6 0
2568.8 2560 2527.8 2492.6 2476.5 2476.5 2486.8 2505.8 2524.8 2533.6
2542.4 2564.4 2614.1 2691.7 2816.1 2988.8 3204 3477.7 3801.2 4170
4613.5 5150.7 5793.2 6522.2 7256.9 8110.3 8940.2 9332.4 8823.1 6977.4
3953.4 1242.7 360.1 187.4 96.6 33.7 0
